IESNA:LM-63-2002
[TEST]P1851158
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G3-2511-596-2)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S865D970U830-4F0-1E-UDD-FLGHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 865 LUMENS PER FOOT, WALL GRAZE, FLUSH HOUSING
[MORE]UPLIGHT 970 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5421
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 62.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2348.6 2362.3 2354.7 2329.5 2307 2283.4 2239.6 2185.2 2144 2098.9
2020.3 1927.9 1857.3 1777 1639.3 1486.4 1374.6 1259.9 1103.9 958.3
871.1 787.8 672.6 570.2 508.4 454.5 376.1 307.3 262.2 223
165.4 117.4 87 60.5 27 6.9 0 5 17.4 40.2
52.1 62 79.3 100.9 112.8 125.7 146.3 164.4 177.3 190.2
209.5 228.6 240.5 253.4 270.3 285.4 296.3 308.2 324.8 343.2
352.1 364 378.1 392.5 400.4 407.4 417.8 424 428.9 431.9
436.4 437.9 438.9
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 6.9 0 44.2 75.2 104.2
118.7 130.4 146.6 164.1 175.1 189.7 211.3 231.6 244.5 257
275.6 293.6 305.5 316.7 332.5 346.2 355.8 364.6 377.2 390.5
397.3 405.6 415.6 424.3 429.6 433.9 439.8 442.5 444.4 445.6
445.8 442.7 438.9
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 6.9 0 83.4 133.1 168.2
185.4 198.9 213.8 227.2 237.3 253.8 276.3 298.8 311.7 323.7
341.8 358.6 370.5 379.9 394.8 407 415.3 421 429.5 437.9
442.4 447.3 453.1 456.2 458.8 460.5 461.9 461 459.8 459.2
455.1 447.6 438.9
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 6.9 0 126.3 252.9 373.2
436.4 446.3 426.1 414.6 413.7 421.9 436 451.2 459.1 465.4
476.5 487 494.7 499.9 507.5 512.2 514.5 514.5 513.2 511.5
509.5 507.2 502.5 496.8 493.8 490.5 485.1 478.5 473.6 469.6
461.6 450.8 438.9
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 6.9 0 170.4 393.4 625.3
748.8 753.4 686.7 643.5 628 624.8 627.2 631.9 633.2 632
634.1 636.6 638.5 638.9 636.9 632.1 626.9 620.3 607.5 593.8
583.9 573.2 555.9 540.3 530.7 521.7 508.8 495.7 486.8 478.9
467.1 453.4 438.9
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 6.9 0 194.4 431.4 699.9
870.8 964.3 1019.2 982.4 943.7 909 864.4 829.5 811.5 797
784.5 778 774.8 771.7 763.9 752.4 741.5 728.3 704.4 678.6
660.8 641.9 612.7 585 567.7 552.9 531.2 511.8 499.7 488.1
472.3 455.6 438.9
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 6.9 0 198.4 367 597.2
802.5 1078.9 1423.6 1431.2 1360.8 1274.5 1147.6 1044.1 993.8 960.5
927.7 911.4 903.8 898.5 888.5 873.2 858.3 838.5 804.2 765.9
740.1 713.3 672.8 630.7 604.6 584.1 552.1 526.6 512.4 497.2
477.3 457.4 438.9
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 6.9 0 203.1 318.3 509.6
728.7 1129.8 1703.8 1782.4 1700.2 1582.1 1396.1 1236.8 1158 1105.4
1050.7 1022.7 1009.8 1001.7 989.4 971.7 954 929.5 887.2 838.9
806.1 772.7 722.6 668.6 635.4 609.4 569.2 538.6 522.1 504.1
480.7 458.5 438.9
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 6.9 0 210.1 317.2 467.3
638.3 989.6 1611.2 1840.7 1806.6 1715.8 1540.4 1364.1 1267.7 1194.7
1113 1068.1 1047.3 1034.3 1019.7 1003.3 986.5 962.9 920.3 869.2
832 796 741.9 683 648.1 617.2 574.7 541.8 522.6 504.2
479.6 457.6 438.9
2348.6 2345.7 2101.1 1734.8 1548.6 1402.6 1226.4 1101.7 1029.1 973.3
890.7 823.5 780.4 736.3 678.7 630 601.6 572.1 535.4 494.7
469.2 446.7 408 372.2 346.7 320.3 276.9 234.2 205.8 177.4
137.2 96.3 69.8 49.3 23.3 6.9 0 217.2 316.1 425
548 849.5 1518.7 1899 1912.9 1849.4 1684.8 1491.4 1377.3 1284.1
1175.3 1113.5 1084.8 1066.9 1050 1034.9 1019.1 996.2 953.3 899.5
857.9 819.2 761.2 697.5 660.8 625.1 580.2 545 523.2 504.3
478.5 456.7 438.9
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 6.9 0 210.1 317.2 467.3
638.3 989.6 1611.2 1840.7 1806.6 1715.8 1540.4 1364.1 1267.7 1194.7
1113 1068.1 1047.3 1034.3 1019.7 1003.3 986.5 962.9 920.3 869.2
832 796 741.9 683 648.1 617.2 574.7 541.8 522.6 504.2
479.6 457.6 438.9
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 6.9 0 203.1 318.3 509.6
728.7 1129.8 1703.8 1782.4 1700.2 1582.1 1396.1 1236.8 1158 1105.4
1050.7 1022.7 1009.8 1001.7 989.4 971.7 954 929.5 887.2 838.9
806.1 772.7 722.6 668.6 635.4 609.4 569.2 538.6 522.1 504.1
480.7 458.5 438.9
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 6.9 0 198.4 367 597.2
802.5 1078.9 1423.6 1431.2 1360.8 1274.5 1147.6 1044.1 993.8 960.5
927.7 911.4 903.8 898.5 888.5 873.2 858.3 838.5 804.2 765.9
740.1 713.3 672.8 630.7 604.6 584.1 552.1 526.6 512.4 497.2
477.3 457.4 438.9
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 6.9 0 194.4 431.4 699.9
870.8 964.3 1019.2 982.4 943.7 909 864.4 829.5 811.5 797
784.5 778 774.8 771.7 763.9 752.4 741.5 728.3 704.4 678.6
660.8 641.9 612.7 585 567.7 552.9 531.2 511.8 499.7 488.1
472.3 455.6 438.9
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 6.9 0 170.4 393.4 625.3
748.8 753.4 686.7 643.5 628 624.8 627.2 631.9 633.2 632
634.1 636.6 638.5 638.9 636.9 632.1 626.9 620.3 607.5 593.8
583.9 573.2 555.9 540.3 530.7 521.7 508.8 495.7 486.8 478.9
467.1 453.4 438.9
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 6.9 0 126.3 252.9 373.2
436.4 446.3 426.1 414.6 413.7 421.9 436 451.2 459.1 465.4
476.5 487 494.7 499.9 507.5 512.2 514.5 514.5 513.2 511.5
509.5 507.2 502.5 496.8 493.8 490.5 485.1 478.5 473.6 469.6
461.6 450.8 438.9
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 6.9 0 83.4 133.1 168.2
185.4 198.9 213.8 227.2 237.3 253.8 276.3 298.8 311.7 323.7
341.8 358.6 370.5 379.9 394.8 407 415.3 421 429.5 437.9
442.4 447.3 453.1 456.2 458.8 460.5 461.9 461 459.8 459.2
455.1 447.6 438.9
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 6.9 0 44.2 75.2 104.2
118.7 130.4 146.6 164.1 175.1 189.7 211.3 231.6 244.5 257
275.6 293.6 305.5 316.7 332.5 346.2 355.8 364.6 377.2 390.5
397.3 405.6 415.6 424.3 429.6 433.9 439.8 442.5 444.4 445.6
445.8 442.7 438.9
2348.6 2362.3 2354.7 2329.5 2307 2283.4 2239.6 2185.2 2144 2098.9
2020.3 1927.9 1857.3 1777 1639.3 1486.4 1374.6 1259.9 1103.9 958.3
871.1 787.8 672.6 570.2 508.4 454.5 376.1 307.3 262.2 223
165.4 117.4 87 60.5 27 6.9 0 5 17.4 40.2
52.1 62 79.3 100.9 112.8 125.7 146.3 164.4 177.3 190.2
209.5 228.6 240.5 253.4 270.3 285.4 296.3 308.2 324.8 343.2
352.1 364 378.1 392.5 400.4 407.4 417.8 424 428.9 431.9
436.4 437.9 438.9
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 6.9 0 3.2 10.7 24.8
35 43.1 55.1 70.6 80.3 91 107.2 122.8 132.7 142
156.1 169.5 178.8 189 204.1 218.6 229.1 239.7 255.4 271.6
281 292.5 306.5 319.3 327.7 335.5 347.8 360.2 372.2 386.6
411 429.9 438.9
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 6.9 0 1.4 4.1 9.5
17.9 24.3 30.9 40.3 47.8 56.3 68 81.3 88 93.9
102.6 110.5 117.1 124.7 138 151.8 161.9 171.1 186 200.1
209.9 220.9 234.9 246.2 255 263.7 277.8 296.4 315.4 341.3
385.7 422 438.9
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 6.9 0 1 2.1 4.2
9.5 13.8 18.2 26.8 33.1 39 47.9 58.8 64.1 69
76.9 83.2 88.8 95.5 107.4 119 127.3 134.9 147.1 159.6
169.8 181.7 197.5 211.7 221.9 232.2 249.2 267.6 285.1 309.3
357.5 412.7 438.9
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 6.9 0 1 1.5 2.2
4 6.1 9.4 18.8 24.2 27.5 34.2 42.6 47 51.9
60.3 66.6 71.8 77.9 88.7 97.5 103.6 109.4 118.5 129.4
140.1 153.3 171.6 190.1 202.1 214.1 234.3 250.5 263.6 281.6
328.3 403 438.9
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 6.9 0 1 1.2 1.2
1.2 2 4.1 12.3 16.8 19.7 25.6 32.2 35.7 40.4
48.5 54.4 59.4 65.1 74.4 82.2 87.6 93 100.8 110.7
120.3 132.4 150.4 171.5 185.3 199 221.1 238.3 249.9 264.3
306.8 393.8 438.9
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 6.9 0 1 1.2 1.2
1.2 1.6 2.5 7.1 10.7 15.4 22.3 27.5 30.2 34.5
41.3 46.7 51.7 56.9 64.5 73.1 79.3 85.6 94.2 103.4
110.3 118.9 133.9 156 171.5 187 209.5 230.9 243.8 257.4
293 385 438.9
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 6.9 0 1 1.2 1.1
1.1 1.2 1.2 3.1 5.9 11.8 19.4 23.9 25.8 29.6
35.5 40.4 45.2 50.3 56.6 65.5 72.2 79.2 88.6 97.3
102.3 108.2 120.4 142.8 159.6 176.7 199.7 224.3 238.6 251.6
282 377.7 438.9
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 6.9 0 1 1.2 0.6
0.6 1.1 1.2 2.4 4.8 10.2 17.8 23.2 24.7 28.1
33.9 38.6 42.4 47.9 55 62.5 68.3 75.8 85.8 94.6
100.1 105.5 116 136.7 153.6 171.6 195.3 219.7 235.8 249.3
279.2 375.1 438.9
2348.6 2345.7 2101.1 1734.8 1548.6 1402.6 1226.4 1101.7 1029.1 973.3
890.7 823.5 780.4 736.3 678.7 630 601.6 572.1 535.4 494.7
469.2 446.7 408 372.2 346.7 320.3 276.9 234.2 205.8 177.4
137.2 96.3 69.8 49.3 23.3 6.9 0 1 1.2 0
0 1 1.2 1.7 3.7 8.7 16.1 22.6 23.6 26.5
32.2 36.7 39.7 45.6 53.3 59.5 64.5 72.4 83.1 92
97.9 102.9 111.6 130.7 147.5 166.4 190.9 215.2 233.1 247
276.5 372.4 438.9
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 6.9 0 1 1.2 0.6
0.6 1.1 1.2 2.4 4.8 10.2 17.8 23.2 24.7 28.1
33.9 38.6 42.4 47.9 55 62.5 68.3 75.8 85.8 94.6
100.1 105.5 116 136.7 153.6 171.6 195.3 219.7 235.8 249.3
279.2 375.1 438.9
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 6.9 0 1 1.2 1.1
1.1 1.2 1.2 3.1 5.9 11.8 19.4 23.9 25.8 29.6
35.5 40.4 45.2 50.3 56.6 65.5 72.2 79.2 88.6 97.3
102.3 108.2 120.4 142.8 159.6 176.7 199.7 224.3 238.6 251.6
282 377.7 438.9
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 6.9 0 1 1.2 1.2
1.2 1.6 2.5 7.1 10.7 15.4 22.3 27.5 30.2 34.5
41.3 46.7 51.7 56.9 64.5 73.1 79.3 85.6 94.2 103.4
110.3 118.9 133.9 156 171.5 187 209.5 230.9 243.8 257.4
293 385 438.9
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 6.9 0 1 1.2 1.2
1.2 2 4.1 12.3 16.8 19.7 25.6 32.2 35.7 40.4
48.5 54.4 59.4 65.1 74.4 82.2 87.6 93 100.8 110.7
120.3 132.4 150.4 171.5 185.3 199 221.1 238.3 249.9 264.3
306.8 393.8 438.9
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 6.9 0 1 1.5 2.2
4 6.1 9.4 18.8 24.2 27.5 34.2 42.6 47 51.9
60.3 66.6 71.8 77.9 88.7 97.5 103.6 109.4 118.5 129.4
140.1 153.3 171.6 190.1 202.1 214.1 234.3 250.5 263.6 281.6
328.3 403 438.9
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 6.9 0 1 2.1 4.2
9.5 13.8 18.2 26.8 33.1 39 47.9 58.8 64.1 69
76.9 83.2 88.8 95.5 107.4 119 127.3 134.9 147.1 159.6
169.8 181.7 197.5 211.7 221.9 232.2 249.2 267.6 285.1 309.3
357.5 412.7 438.9
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 6.9 0 1.4 4.1 9.5
17.9 24.3 30.9 40.3 47.8 56.3 68 81.3 88 93.9
102.6 110.5 117.1 124.7 138 151.8 161.9 171.1 186 200.1
209.9 220.9 234.9 246.2 255 263.7 277.8 296.4 315.4 341.3
385.7 422 438.9
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 6.9 0 3.2 10.7 24.8
35 43.1 55.1 70.6 80.3 91 107.2 122.8 132.7 142
156.1 169.5 178.8 189 204.1 218.6 229.1 239.7 255.4 271.6
281 292.5 306.5 319.3 327.7 335.5 347.8 360.2 372.2 386.6
411 429.9 438.9
2348.6 2362.3 2354.7 2329.5 2307 2283.4 2239.6 2185.2 2144 2098.9
2020.3 1927.9 1857.3 1777 1639.3 1486.4 1374.6 1259.9 1103.9 958.3
871.1 787.8 672.6 570.2 508.4 454.5 376.1 307.3 262.2 223
165.4 117.4 87 60.5 27 6.9 0 5 17.4 40.2
52.1 62 79.3 100.9 112.8 125.7 146.3 164.4 177.3 190.2
209.5 228.6 240.5 253.4 270.3 285.4 296.3 308.2 324.8 343.2
352.1 364 378.1 392.5 400.4 407.4 417.8 424 428.9 431.9
436.4 437.9 438.9
